Back to overview

Global SIM – remote maintenance without roaming charges

Fast and inexpensive access to applications installed worldwide

Do you want to be able to access your remote machines via a mobile phone connection in the event of maintenance or servicing? In combination with mobile phone routers and modems from Phoenix Contact, the Global SIM from MarcanT offers a secure and inexpensive solution.

The global data card allows you to use the mobile phone devices internationally – without any roaming charges. You just need to connect a mobile phone device from Phoenix Contact to the remote system that needs maintenance. You can then access the application from your company's location via the mobile phone link.

Global SIM in mobile phone routers and modems from Phoenix Contact

In combination with devices from Phoenix Contact, the Global SIM can be used inexpensively in over 30 countries.

International use

Remote maintenance with the Global SIM  

Remote maintenance without roaming charges with the Global SIM

Using the global data card, mobile phone routers and modems from Phoenix Contact can be accessed independently of the network provider in over 30 countries. These include, for example, the 28 EU states plus Switzerland, Norway, Canada, and the USA.

In Germany, the Global SIM operates over three networks: Vodafone, T-Mobile, and O2. This ensures the best coverage from each network according to the location of each machine. The machine benefits from optimum coverage and can be accessed anytime, anywhere.

Austria, Belgium, Bulgaria, Canada, Cyprus, Czech Republic, Denmark, Estonia, Finland, France, Germany, Greece, Great Britain, Hungary, Ireland, Italy, Latvia, Lithuania, Luxembourg, Malta, the Netherlands, Norway, Poland, Portugal, Romania, Sweden, Switzerland, Slovakia, Slovenia, Spain, USA.

Our mobile phone products for the Global SIM

TC ROUTER 3002T-3GTC ROUTER 3002T-4GTC MGUARD RS 2000 3G VPNTC MGUARD RS 4000 3G VPNPSI-GPRS/GSM-MODEM/RS232-QB
TC ROUTER 3002T-3GTC ROUTER 3002T-4GTC MGUARD RS 2000 3G VPNTC MGUARD RS 4000 3G VPNPSI-GPRS/GSM-MODEM/RS232-QB
Order No.[2702529 ]2702528290344129034402313106
TC ROUTER 3002T-3GTC ROUTER 3002T-4GTC MGUARD RS 2000 3G VPNTC MGUARD RS 4000 3G VPNPSI-GPRS/GSM-MODEM/RS232-QB
TC ROUTER 3002T-3GTC ROUTER 3002T-4GTC MGUARD RS 2000 3G VPNTC MGUARD RS 4000 3G VPNPSI-GPRS/GSM-MODEM/RS232-QB
Order No.[2702529 ]

Easy and secure connections

Mobile phone connection over the Internet  

Direct and secure connections, thanks to static IP addresses

Mobile phone devices give you the option to connect to your PC via the Internet. Thanks to static IP addresses, you can also establish secure point-to-point and multipoint connections to your machines using the Global SIM.

IP communication using private addresses of the mobile phone provider increases access security significantly. In addition, you can monitor your IP connections. Not only that, but you also receive notification via e-mail if you reach your set data limit.


Back to overview
Further information

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close