UM-BASIC press-down section housings

Press-drawn section housings

For individual PCB sizes

No design limitations: develop your devices according to your requirements from the outset.

Back to Press-drawn section housings

Category

Search in UM-BASIC press-down section housings

Show all products in this category

In modern and functional industrial electronics, large-scale components are often installed. Fast mounting and available in all dimensions, flexible housing systems such as the UM-BASIC series have been designed especially with these applications in mind.

Your advantages:

  • Different base profiles with three PCB levels each
  • Module covers of different geometries can be positioned in any way
  • Compatible with many standard connection technologies from Phoenix Contact
  • Extensive accessories, e.g., PE contact, bus connection or membrane keypads
  • Individual versions can be implemented by our Service Center

Complete flexibility

Tailored housing lengths  

Tailored housing lengths

Do not waste a millimeter on the DIN rail. Press-drawn sections are cut to customer-specific lengths ranging from 30 to 1000 mm.

  • Save space with tailored housing lengths
  • Maximum flexibility as the housings are tailored to your device requirements
  • Less wiring effort and fast mounting using optional bus contacting
  • Variable ground connection, thanks to PE contacts that can be mounted on both sides

Fast mounting

Lightning-fast mounting  

Snap-mount principle

Using the snap-mount principle, simply snap in the sides and save on assembly time. No need for screws.

Optimal positioning

Assembled PCB  

Assembled PCB

Mount components up to the edge of your PCB – so you can make the best use of the space available.

Safe covering

Covering hoods  

Freely positionable covering hoods

Tailor your housing with freely positionable covering hoods.

  • Freely positionable covers
  • Various geometries available
  • Option to integrate PCBs in covers using guides available

Connect modules quickly

Bus cross contacts  

Bus cross contacts

Make your device communication easier with optional bus cross connectors. Connect several modules together safely and quickly.

  • Cross connector with 12 positions in the 3.81 mm pitch
  • Can be loaded with a current of up to 8 A and 160 V

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

Configurator

Configure products and solutions for your individual application.

Electronics housings

Service


UM-PRO and UM-BASIC

Flexible profile housing systems for large-scale electronic components.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close