Back to overview

Motor winding temperature monitoring

To monitor the temperature of motor windings, temperature-dependent resistors are often built into the motor windings. These PTC resistors become highly resistant as temperatures increase and thereby act as sensors. They detect a temperature rise at the motor motor and activate the relay to process the message further.

Application examples

Temperature monitoring for motors  

Temperature monitoring for motors

  • Motor winding temperature monitoring for conveyor belt drives
  • Protection of motors against thermal and mechanical overload, e.g., due to insufficient cooling, high-inertia starting, undersizing

Back to overview
Examples of use
Examples of use

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495