Managed Switches for universal use

Managed Switches for universal use

Flexible to use, easy to configure

Provide intelligence in your automation network.

Back to Managed Switches

Category

Search in Managed Switches for universal use

Show all products in this category

The versatile Managed Switches from Phoenix Contact enable the cost-effective management of your Ethernet network. From the cost-effective entry-level switch to the modular high-performance switch, from the machine network to the power plant network – we offer the appropriate product for your requirements.

Your advantages

  • Fast localization and removal of network errors, thanks to comprehensive diagnostic functions
  • High data throughput and high speed, thanks to Fast Ethernet or Gigabit
  • Setup of redundant networks for increased system availability
  • Optimum user support, thanks to the use of IT standards and automation protocols such as PROFINET and EtherNet/IP™
  • Easy and flexible configuration options simplify startup and device replacement

The right switch for every application

Thanks to easy startup and the variety of versions with functions graded according to the application, the Managed Switches from Phoenix Contact enable the cost-effective management of your Ethernet network.

The 2000 and 2100 versions offer clear configuration and monitoring options for applications where Unmanaged Switches were primarily used in the past.

In addition to the extended scope of functions, the 2200 and 2300 series versions offer communication via fiberglass, as well as approvals for the maritime sector and the process industry.

The Managed Switches from the 3000 and 4000 series additionally offer various IT and security functions for complex and secure infrastructure networks.

Our most powerful switch is the Modular Managed Switch. As a Gigabit switch with optional Layer 3 function, it is particularly suitable for use as an automation backbone and for connection to the higher-level company network.

2000/2100 switch: diagnostics and configuration in the machine network

2000 switch for applications in machine building

Managed Switches from the FL SWITCH 2000 series in the 2000 and 2100 versions for machine building combine the simplicity of an Unmanaged Switch with the intelligence of a Managed Switch. Improve the stability and robustness of your machine network, thanks to the optimally coordinated scope of functions. Various options for quick and easy switch configuration simplify startup of your network.

Your advantages:

  • Machine network hardening without configuration effort, thanks to operation in Unmanaged mode with activated redundancy mechanisms and filter functions
  • Flexible configuration options via Smart modes, configuration memory, SNMP or Command Line Interface (CLI)
  • Diagnostic functions for fast localization and removal of network errors
  • Multicast filters protect the machine network from unnecessary data traffic (IGMP snooping/querier)

2200/2300 switch: flexible configuration of robust automation networks

2200/2300 switch with approvals for the maritime sector and process technology

The 2200 and 2300 versions of the Managed Switches from the 2000 series offer the ideal scope of functions, variety of versions, and approvals for universal automation applications. Even in harsh conditions, such as those in maritime environments or process technology, networks can be implemented with cable lengths up to 80 kilometers. Maximum flexibility is also offered by versions with various fiberglass connection methods. As LLDP and advanced multicast filter functions are supported, they can also be used in PROFINET and EtherNet/IP™ without any problems.

Your advantages:

  • Flexible configuration options via Smart modes, configuration memory, SNMP or Command Line Interface (CLI)
  • Optimum integration in PROFINET and EtherNet/IP™ networks
  • Approvals for maritime applications (GL/DNV, BV, ABS, LR, RINA) and the process industry (ATEX, IECEx)
  • Comprehensive diagnostic functions and digital alarm output
  • Up to four fiberglass connections with various FO connection methods (SC, ST/BFOC, SFP) and combo ports (RJ45 or SFP port)

3000/4000 switch: for increased network security and flexibility

3000/4000 Managed Switch in infrastructure applications

For demanding applications, the Managed Switches from the 3000 and 4000 series combine comprehensive diagnostic, performance, and security functions, together with redundancy switching times of just 15 ms and user-friendly application features. The switches support a range of IEEE standards, which makes them ideal for use in complex networks. The Managed Switches from the 3000 series offer a comprehensive portfolio with 10/100 Mbps connections. The 4000 series additionally offers two Gigabit ports for connection to a higher-level network.

The 3000E (for the DIN rail) and the 4800E (for 19" cabinets) E-versions are particularly suitable for use in energy systems and satisfy the stringent requirements of standards IEC 61850-3 and IEEE 1613. They provide round-the-clock reliable operation under extreme environmental conditions thanks to their particularly high immunity to electromagnetic and electrostatic interference, the extended temperature range, and extreme shock and vibration resistance.

Your advantages:

  • Temperature versions: -10°C ... +60°C and -45°C ... +75°C
  • High level of flexibility with up to four FO ports for creating star and tree topologies, as well as connecting subnetworks to higher-level networks
  • Combination of IEEE functions and extended ring redundancy for switching times of 15 ms with several hundred switches in the ring
  • Coupling of multiple rings
  • Convenient operation, thanks to unique, user-friendly web-based management
  • Network control: VLAN, multicast, trunking, filter mechanisms
  • Security control: port-specific, 802.1x, user accounts

Modular Managed Switch: perfect as the central automation backbone

Modular Managed Switch for high-performance Ethernet communication

The Managed Switch with a modular design from Phoenix Contact forms the backbone of your automation application. The wide range of capacities make it the ideal solution in every way for Ethernet communication at the highest level. Thanks to their modular design, Gigabit Modular Switches meet the demands of industrial applications with regard to ports. In addition, they support numerous protocols and standards: IT standard protocols, all popular Gigabit and Fast Ethernet standards and the PROFINET and EtherNet/IP™ automation protocols. By inserting an SD memory card with a Layer 3 license, you can integrate additional routing functions into the modular Gigabit switch. This means that you can implement port-specific routing up to 28 times or operate multiple routers redundantly.

Your advantages:

  • Maximum performance with up to 12 integrated Gigabit ports
  • Convenient local diagnostics and configuration, thanks to the large operator display
  • Fast connection to higher-level networks with optional Layer 3 function and SD memory card
  • Energy-efficient operation, thanks to PROFIenergy profile
  • Smallest modular DIN rail switch in its class with an overall width of 287 mm
  • Flexible applications, thanks to the wide range of media and up to 28 ports

The versions at a glance

 FL SWITCH 2000/2100FL SWITCH 2200/2300FL SWITCH 3000/4000Modular Managed Switch
Transmission speed10/100/1000 Mbps10/100/1000 Mbps10/100/1000 Mbps10/100/1000 Mbps
Alarm contactNoYesYesYes
Temperature range0°C ... +60°C-40°C ... +70°C-40°C ... +70/75°C-20°C ... +55°C
Supply voltage18 ... 32 V DC12 ... 57 V DC (redundant)24 ... 48 V DC (redundant)18.5 ... 30.2 V DC (redundant)
Filter functions    
Quality of ServiceYesYesYesYes
VLANYesYesYesYes
Multicast/IGMP snoopingYesYesYesYes
Redundancy    
Rapid Spanning Tree (RSTP)YesYesYesYes
MRP manager / clientNo / YesYes / YesNo / NoYes / Yes
Fast Ring Detection (FRD)NoYesNoYes
Large Tree SupportNoYesNoYes
Extended ring redundancy 15 msNoNoYesNo
Management functions    
Port configuration, statistics, and utilizationYesYesYesYes
Link Layer Discovery Protocol (LLDP)YesYesYesYes
Address conflict detection (ACD)YesYesNoNo
DHCP serverPort-basedPool/port-based, option 82NoOption 82
Command Line Interface (CLI)YesYesNoYes
Automation protocols    
PROFINET Conformance ClassAAAB
PROFINET IO deviceNoNoNoYes
EtherNet/IP™,
extended multicast filtering
YesYesNoYes
Approvals    
Maritime approvalsNoYesNoNo
Ex approvalsNoYesDepends on the modelNo
IEC 61850-3NoNoDepends on the modelNo

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close