Installation terminal blocks

Installation terminal blocks

The best solution for building technology

Installation terminal blocks allow you to install installation distributors quickly while saving space.

Back to Push-in connection

Category

Search in Installation terminal blocks

Show all products in this category

The particularly low-profile Push-in installation terminal blocks from Phoenix Contact are the perfect solution for wiring in flat installation distributors.

Your advantages

  • Time-saving pre-treated and solid conductor connection, thanks to tool-free direct connection technology
  • Convenient insertion, thanks to 50 percent lower insertion forces
  • Three-phase systems marshalling intelligently with standard plug-in bridges
  • Dielectric test without disconnecting the neutral conductor, thanks to the disconnect slide
  • Complete flexibility – all installation terminal blocks with different connection technologies can be combined
  • Stranded conductors are easy to remove and connect without ferrules, thanks to the push button without the need for special tools
  • Reduction in logistics costs with the uniform CLIPLINE complete system accessories

PTI installation terminal blocks

Push-in installation terminal blocks are tailored for building technology  

Push-in installation terminal blocks are tailored for building technology

The product range of Push-in installation terminal blocks from Phoenix Contact includes a wide variety of three-level installation terminal blocks and neutral disconnect terminal blocks, as well as the corresponding feed-through, disconnect, and ground terminal blocks. The conductor cross-sections available for connection reach a maximum of 4 mm² to 16 mm², depending on the width of the terminal block.

Feed-in terminal for N busbars

Feed-in for neutral busbars  

Feed-in for neutral busbars

You can contact neutral busbars with the PTI 16-NLS-FI feed-in terminal easily and without tools. Thanks to the integrated end bracket and support bracket function, you also save space in the installation distributor. An identically shaped support bracket rounds out the product range.

Installation terminal blocks for individual circuit disconnection

Installation terminal blocks as per DIN VDE 0100-718  

Installation terminal blocks as per DIN VDE 0100-718

The installation terminal blocks with disconnect knife for individual circuit disconnection are tailored to your special installation technology requirements:

  • Wiring and connection requirements in installation distributors for public buildings (as per DIN VDE 0100-0108)
  • Individual circuit disconnection requirements as per DIN VDE 0100-718

Installation terminal blocks for KNX

Clear assignment from terminal point to the KNX wire color  

Clear assignment from terminal point to the KNX wire color

With the color-coded double-level terminal blocks, your KNX installation is now even more convenient, with just 3.5 mm overall width per terminal block.

  • Color assignment of terminal points to the wire colors
  • Easy potential marshalling with standardized plug-in bridges
  • Clear marking simplifies initial startup, maintenance, and servicing

This allows you to marshal conveniently on just 7 mm-wide main and reserve wires of the KNX bus system.

Installation terminal blocks for DALI

Compact installation terminal blocks for DALI-controlled emergency lighting systems  

Compact installation terminal blocks for DALI-controlled emergency lighting systems

The three-level installation terminal blocks with universal disconnect zone have been specially developed for the wiring of lighting in the building installation.

  • DALI-controlled emergency lighting systems can be conveniently fused and wired when space is at a premium
  • Two function shafts can be integrated on each level on the inside of the control cabinet
  • Quick and easy potential distribution, e.g., from the DALI bus system

Ready-to-use Push-in PTFIX distribution blocks – simply unpack, connect, and you're done!

Distribute potential quickly and easily using ready-to-connect Push-in distribution blocks  

Distribute potential quickly and easily using ready-to-connect Push-in distribution blocks

Ready-to-connect blocks enable fast assembly without manual bridging, offering time savings of up to 80%.

Distribution and power blocks with 6, 12, and 18 terminal points as well as single layers with two terminal points are available in 11 colors for intuitive and safe installation.

MPI micro potential distributors

Junction box connectors in miniature format  

Junction box connectors in miniature format

With the micro socket terminal blocks, you can distribute potentials in sub-distributions and distribution boxes in the most confined spaces. The distribution blocks have been specially developed for the requirements of building installation.

  • Designed in accordance with the standard DIN EN 60998-1/VDE 0613-1
  • Testing facilities for all common test probes
  • Connection of all conductor types and cross-sections of 0.14 mm² to 1.5 mm²

Installation terminal block system for buildings

PTI and UTI installation terminal blocks  

PTI and UTI installation terminal blocks

The PTI and UTI installation terminal blocks facilitate the quick and space-saving layout of building installation distributors. All terminal blocks are compatible with one another and can be combined, regardless of connection technology. The installation terminal blocks are precisely tailored to the requirements of electrical installations and distributor construction. Bridging, marking, and testing accessories are standardized and greatly reduce your logistics costs. Benefit from the advantages of the new installation terminal blocks in your building installation tasks.

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close