Back to overview

Control of PLD machine lights, class 300

Smart light control

PLD machine lights from the class 300 in use  

Series connection of PLD machine lights from the class 300 in use

The PLD machine lights from class 300 can be integrated into your machine concept with an existing I/O station. You can therefore perform all the various functions via a PWM terminal block. However, if you only require basic functions, simple activation and deactivation can also be set up via a digital output or a switch.

Transform your I/O station into a light control system

Control via a PWM terminal block from the Inline I/O range  

Control of the machine lights via a PWM terminal block

Control the PLD machine lights from class 300 via a PWM terminal block. As such, you can exhaust the various functions. In addition, this method of control also enables you to control your machine lights with the existing I/O station using your usual bus system.

Light controlled under no load

Control via a digital output module from the Axioline E I/O range  

Control of the machine lights via a digital output module

If only basic functions are required, simple activation and deactivation can also be set up. In this case, you can control the digital input of the machine light via a digital output module practically under no load conditions. Compared to disconnecting the entire power supply, this method of control means that you do not require additional relays or switches with higher switching capacity.


Back to overview
Further information
  • Control of PLD machine lights, class 300

PHOENIX CONTACT Ltd

21 Bell Road South
Lower Hutt, Wellington

Phone (+64) 4 912 2892
Fax (+64) 4 566 9219
Toll Free (Local)
0508 474 636

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close