Axioline F - I/Os

Axioline F – I/Os

Fast and robust communication

Use Axioline F I/Os for the reliable transmission of signals to the control cabinet.

Back to Axioline F - the block-based I/O system

Category

Search in Axioline F - I/Os

Show all products in this category

A large range of I/O modules with digital and analog inputs and outputs and functions or for special applications. The versatile I/O modules give you flexibility in your station structure.

Your advantages

  • Saves space in the control cabinet thanks to compact mixed modules
  • Free combination of small-scale and low-voltage modules without insulation plate simplifies the station structure
  • Fast connection of sensors and actuators to the I/Os thanks to Push-in Technology

Axioline F for IEC 61850

Axioline F is the extremely easy I/O solution for the energy industry  

IEC 61850 is particularly easy: with Axioline F

The particularly robust Axioline F I/O system is the perfect solution for applications in the energy sector. With the bus coupler for IEC 61850 and I/O modules for increased nominal voltages and corresponding electric strength, you can now also use Axioline F for IEC 61850. Particular benefits include how easy it is to handle and its flexible station configuration.

  • Startup without specific programming knowledge, thanks to easy parameterization
  • Flexible and easy online access to the product through a web interface
  • Extra-low and low-voltage modules can be freely combined, without insulation plates
  • Interoperability of the Axioline F I/O system with IEC 61850 communication with all other devices

Axioline F and Axiocontrol

Axioline and Axiocontrol for a consistent PROFINET or Modbus/TCP solution  

Axioline and Axiocontrol for a consistent PROFINET or Modbus/TCP solution

I/O modules can be easily aligned with our controller. With Axiocontrol and Axioline F, you can create a consistent solution for your automation tasks with PROFINET or Modbus/TCP.

The Axiocontrol AXC 3050 compact controller reliably and quickly controls automation tasks ranging from the average to the challenging. The Axiocontrol AXC 1050 small-scale controller operates as a PROFINET device and reduces the load on higher-level PROFINET controllers. It is ideal for controlling distributed I/O stations and ensures a high level of availability thanks to the integrated UPS.

All Axiocontrol controllers can be seamlessly extended with up to 63 I/O modules from the Axioline F range.

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

Service


Axioline F – PROFINET

Parameterization and diagnostics


Axioline F I/O system

Features and options of the Axioline F I/O system

More Information

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close