I/O systems for the control cabinet (IP20)

I/O systems for the control cabinet (IP20)

Reliable and flexible communication

Transmit input and output data reliably and cost-effectively – with I/O systems for the control cabinet.

Back to I/O systems

Category

Search in I/O systems for the control cabinet (IP20)

Show all products in this category

Whether using any common bus system and network or a system-integrated controller – you can communicate quickly and cost-effectively thanks to advanced I/Os. The versatile range with IP20 degree of protection provides reliable protection for your data and signal traffic, allowing you to configure your systems for every possible area of application. The transmission speed, functions, and structure can be set according to your requirements.

Your advantages

  • High measuring accuracy, lower cycle times, and better control quality, thanks to extremely short response times
  • Flexible use, thanks to a wide range of functions and various designs
  • Increased system availability, thanks to reliability even under the most adverse conditions

Axioline F – fast, robust, easy

Axioline F is accessible to all Ethernet-based communication protocols  

Axioline F is the Ethernet specialist for the control cabinet

Axioline F is the modular I/O system for the control cabinet. Accessible to all Ethernet-based communication protocols and available in various designs, Axioline F offers maximum flexibility. 

With Axioline F, you can transmit data in real time from the I/O level to the controller – Axioline F is particularly resistant to interference and EMC-safe. Various secure I/O modules also enable safety-related signals to be acquired and output.

Save time when connecting sensors and actuators and benefit from easy handling.

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

Service


Axioline F I/O system

Features and options of the Axioline F I/O system


Quick and simple explanation of the Inline I/O system

Learn more about the features and options of the Inline I/O system.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close