Back to overview

Railway applications

Application

Platform  

Reliable relays especially for railway applications

The DIN EN 50155 standard applies for use in railway applications. In accordance with this standard, special requirements are in place for relays, particularly for:

  • Operating voltage
    The operating voltage must be between 70% and 125% of the nominal voltage in order to be deemed suitable for railway applications. As standard, the range is 80% to 110% of the nominal voltage.
  • Ambient temperature
    Relays in railway environments are often subjected to extreme temperatures from -40°C to +70°C. The reason is that some control cabinets are mounted in non-thermally-insulated steel housings beneath the passenger car.

Solution

Coupling relays for railway applications  

Coupling relays with high resistance to shock and vibration

PLC…RW coupling relays fulfil these particular requirements. Their spring connection also offers a high degree of resistance to shock and vibration.
 
Your advantages

  • High degree of resistance to shock and vibration according to DIN EN 50155, thanks to spring-cage or push-in connection technology
  • Optimum relay operation, thanks to wide-range electronics
  • Time-saving potential distribution, thanks to jumpers

Product
Phoenix Contact provides modules from the PLC-…/RW series for these applications.

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

Configurators

Configure products and solutions for your individual application.

Electromechanical and solid-state relay modules

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close