Ex stainless steel empty enclosure

Ex stainless steel empty enclosure

Specifically designed for hazardous areas

With CLIPSAFE stainless steel Ex enclosures, get your custom control cabinet solution for hazardous areas quickly and from a single source.

Back to Junction boxes and empty enclosures

Category

Search in Ex stainless steel empty enclosure

Show all products in this category

The CLIPSAFE stainless steel enclosures provide comprehensive protection for your applications in industrial environments and in process technology. The product range consists of standardized enclosures in sizes up to 1000 x 1000 x 300 mm. On request, we can expand the enclosures into ATEX and IECEx-approved junction boxes.

Your advantages

  • Innovative product range of 140 high-quality stainless steel enclosures as the basis for individual junction boxes
  • Safe use in extreme conditions thanks to enclosures made from stainless steel up to 2 mm thick, AISI 316L/1.4404 (V4A) and AISI 304/1.4301 (V2A)
  • Safe use outdoors thanks to IP66 rating according to EN 60529 and NEMA 4X according to NEMA 250
  • Reduced assembly and approval effort thanks to ready-equipped junction boxes
  • Individual assembly thanks to the extensive, Ex-approved CLIPLINE complete system terminal block product range
  • Upon request, can be equipped with approved controller and interface components
  • Professional customer support and short delivery times thanks to worldwide sales network

CLIPSAFE stainless steel Ex junction boxes and processed empty enclosures

The right CLIPSAFE solution for every application  

The right CLIPSAFE solution for every application

To request your custom junction box and enclosure solution, please use the request form under the respective category.

Request junction boxes and processed empty enclosures.

Here, you can describe your requirements in a simple manner and we will create a custom quote for you based on this data.

Cable glands for hazardous areas

Cable glands for hazardous areas  

Cable glands for hazardous areas

Various protection type versions are available for armored and non-armored cables; flameproof (type “d”), increased safety (type “e”), and restricted breathing (type “nR”). The screw connections are approved in line with international regulations (ATEX, IECEx, UL, GHOST) and provide IP66/IP67 and IP68 protection.

Plastic screw connections are Ex e/Ex i-approved and fulfill ATEX and IECEx directives.

All connections – one system

All connection technologies can be freely combined  

All connection technologies can be freely combined

The CLIPLINE complete modular terminal block system from Phoenix Contact is unique. The choice of connection technology is yours.

Detailed information and data sheets with installation instructions on terminal blocks in hazardous areas are available in the terminal blocks product area for downloading Ex-approved products.