Back to overview

The smart software for the Axioline I/O system: Startup+

Startup+ software is specifically tailored to the Axioline system. It is can be used to test the wiring of your I/O station and parameterize the I/O modules used.

Easy and user-friendly startup of Axioline

Axioline I/O system  

Axioline I/O system

Startup+ can be used to display and operate your Axioline station during startup – without having to connect the station to a higher-level network. In addition, Startup+ offers many useful functions for all aspects of the Axioline I/O system:

  • Reading and writing input and output signals
  • Comprehensive diagnostics during operation
  • User-friendly connection of software to an Axioline station via the fieldbus or service interface
  • Support in connecting to the Axioline station by means of a wizard
  • Software is open for connection to TCI interfaces (for DTM integration in engineering systems)

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close