DC charge controllers for fast charging stations

E-mobility charging controllers for semi-public and public applications.

Electric charging – In no time at all

EV Charge Control Professional is the solution for state-of-the-art fast charging stations.

Back to Charge controllers

Category

Search in DC charge controllers

Show all products in this category

Our freely programmable EVCC Professional DC charging controller is the powerful control solution for your state-of-the-art fast charging station. It supports both fast DC charging and conventional AC charging, and at the same time takes care of all control and communication tasks, including visualization on the operator panel.

Your advantages

  • Two independent charging points (AC and DC) with just one controller
  • Flexible use, thanks to free choice of programming in accordance with IEC 61131
  • Little programming work, thanks to pre-assembled function blocks for vehicle communication in accordance with DIN SPEC 70121
  • Easy system integration, thanks to comprehensive interfaces
  • Convenient remote access via integrated mobile network modem
  • Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001

Wide range of possible applications, thanks to free programmability

EVCC Professional  

The EVCC Professional is programmed using ready-made function blocks in PC Worx

The EV Charge Control Professional charging controller can be programmed for your individual charging application in accordance with IEC 61131. This makes it a versatile charging controller for the widest possible range of applications.

Furthermore, you can reduce the engineering work required with the ready-made PC Worx function blocks for vehicle communication in accordance with DIN SPEC 70121.