Customer-specific power supplies

Innovative developments

Innovative developments

Power supplies for industry, communication, charging technology, and more.

We provide expertise from a single source. In addition to the standard product range, we provide power supplies that are developed individually for your project, for industrial controllers, cash machines, medical technology, telecommunications, and much more.

Your advantages

  • Many years of experience in the development of customer-specific power supply units for the widest range of applications
  • Expert project management from the start of development through to series production.
  • Cost-optimized series production in Europe or Asia

Industrial areas of application

Industrial areas of application  

Power supply for general industrial applications and industrial robots

In the industrial sectors of machine building and automation, our safe, innovative power supplies ensure smooth operation. Applications include industrial robots, professional power tools, as well as chargers for emergency lighting, and on-board batteries.

Example: power supply for robots with integrated ATX, PSU-27/30_48/18:

  • Input: 85 V AC to 264 V AC
  • Output: 27.1 V DC/30 A, 48 V DC/18 A, 5 V DC/20 A, 3.3 V DC/15 A, 12 V DC/16 A, -12 V DC/0.2 A, 5 V DC/2 A
  • Temperature: -5°C ... +60°C
  • Dimensions: 360 x 150 x 110 mm

Renewable sources of energy

Renewable sources of energy  

Power supply for controllers and pitch control in wind power plants and frequency inverters

Benefit from the options for individual adaptation for your power supply in fuel cell systems, for controllers and pitch control in wind power plants or for frequency inverters.

Example: charger for pitch adjustment in wind turbines, PSU-1AC/280DC/2:

  • Input: 184 V AC to 299 V AC
  • Output: 288 V DC/2.0 A
  • Status via CAN-BUS
  • Temperature: -25°C ... +65°C
  • Dimensions: 250 x 145 x 100 mm

 

Communication technology

Communication technology  

Power supply for telephone exchange systems, wireless broadband networks, and optical networks

As a fundamental part of the infrastructure, communication equipment requires an extremely long service life and high fault tolerance. Our power supplies for telephone and data exchange systems, wireless broadband networks, and Microwave Packet Radio meet these high requirements.

Example: power supply for optical networks, PSU-1AC-48DC/12DC/49:

  • Input I: 90 V AC to 264 V AC, input II: 36 V DC to 72 V DC
  • Output: 12.2 V DC/50 A
  • Temperature: 0°C ... +55°C
  • Dimensions: 218 x 40 x 196 mm

Medical technology

Medical technology  

Power supply for medical technology, e.g., X-ray or analysis devices

Our range of solutions comprises power supplies for various areas of application in medical technology, e.g., X-ray or analysis devices.

Example: power supply for X-ray detectors in various applications, PSU-1AC/215:

  • Input: 85 V AC to 264 V AC
  • Output: +5.4 V DC/0 to 5 A, +12.5 V DC/0 to 10 A, -12.5 V DC/0 to 5 A, 5 V DC/2 A
  • Protection class: IP67
  • Temperature: 0°C ... +70°C
  • Dimensions: 230 x 125 x 83 mm

Inquire about individual solutions

Do you have a query? If so, let us know about it. We'll get back to you shortly and discuss the details.

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

Configurators

Configure products and solutions for your individual application.

Power supplies and UPS

Service

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close