Axioline E – the block-based modular I/O system

Axioline E

Fast, robust, easy

Fast installation and easy handling – even under the most adverse conditions.

Back to I/O systems for field installation (IP65/IP67)

Category

Search in Axioline E – the block-based modular I/O system

Show all products in this category

Axioline E is the I/O system with a block design for field installation. Open to all Ethernet-based communication protocols and available in two housing versions, Axioline E offers maximum flexibility for your individual solution. Like all Axioline I/Os, Axioline E is also fast, robust, and easy.

Your advantages

  • Save installation time, thanks to the SPEEDCON fast locking system
  • Minimize downtimes, thanks to a high level of mechanical robustness
  • A wide temperature range from -25°C to +60°C increases the variety of possible applications
  • One cable for all supply voltages with 2x 12 A simplifies the cabling effort and saves installation time
  • Greater flexibility, thanks to IO-Link communication

Axioline E

The Axioline E I/O system and its advantages

The Axioline E I/O system and all its advantages

1Clear signaling
2Tool-free device replacement when using the mounting plate
3Flexible mounting, thanks to additional options for fixing
4Robust mechanical design – increased system availability, thanks to the particularly robust mechanical design as well as shock and vibration resistance
5Fast installation – consistent use of M12 connectors with SPEEDCON fast locking system

6

Intuitive installation, thanks to color-coded M12 connections
7Easy supply – high current carrying capacity and simple supply concept, thanks to M12 power connectors
8Individual and fast marking, thanks to MARKING system printing systems

I/Os and IO-Link – every network, every environment

I/Os and IO-Link master for all common networks, IO-Link devices with diverse functions – Phoenix Contact offers field devices for a wide range of applications.

Whichever network you prefer – Axioline E offers the appropriate I/Os. The exceptionally compact devices are available in two housing versions with different housing materials: plastic and metal.

As well as various digital functions, the product portfolio also offers an IO-Link master for every network.

In addition to the actual IO-Link functionality, a wide range of digital and analog functions can be implemented in combination with converters and I/O boxes in the field inexpensively based on your needs.

I/Os and IO-Link master for all common networks, IO-Link devices with diverse functions

I/Os and IO-Link master for all common networks, IO-Link devices with diverse functions

Axioline E is particularly robust

Axioline E is particularly robust. It can be used even under the most adverse conditions

Axioline E – can be used even under the most adverse conditions

The Axioline E series devices with IP65/IP67 protection are characterized by their exceptional robustness. Thanks to their outstanding resistance to EMI and their robust mechanical design, you can minimize downtimes. 

The wide temperature range from -25°C to +60°C and the high resistance to environmental influences enable the devices to be used in many different applications, providing you with the flexibility that you require. Find out for yourself!

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

Service


Axioline E

Presentation and installation

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close