AC charging controllers

AC charging controllers

Electric charging – worldwide

Optimally coordinated AC charging controllers are available for every application worldwide.

Back to Charging controllers

Category

Search in AC charging controllers

Show all products in this category

Phoenix Contact's charging controllers enable you to set up of charging stations in accordance with current international requirements and standards, and ensure a high degree of interoperability with electric vehicles. Optimized controller solutions for the European, North American, and Chinese market are available for setting up residential, commercial or public AC charging points.

Your advantages

  • Optimally coordinated controllers for every application
  • Easy implementation of intelligent charging management
  • Standard-compliant AC charging in accordance with IEC 61851-1, SAE J1772, GB/T 20234
  • Easy integration into management systems through standardized communication interfaces

AC charging controller for residential charging points

EVCC Basic is the controller solution for residential use  

EV Charge Control Basic charging controller

EV Charge Control Basic is a compact, cost-effective controller solution specifically for simple charging points. These include, for example, wall charging stations in residential garages, in carports, and in underground garages. The charging controller is available as a DIN rail device, but also as a coated PCB for harsh environments. Another version with pluggable MSTB connection technology for space-saving, quick installation in charging station housings is also available.

AC charging controller specifically for North America

EVCC Basic NAR is the controller solution for residential and commercial applications in North America  

EV Charge Control Basic NAR charging controller

The EV Charge Control Basic NAR AC charging controller is specially designed for residential and commercial charging stations in the North American market. It meets all standard requirements for turn-key solutions, thanks to certification in accordance with UL standards.

AC charging controller for commercial charging infrastructures

EVCC Advanced is the controller solution for commercial applications.  

EV Charge Control Advanced charging controller

EV Charge Control Advanced integrates all the necessary controller functions for commercial charging points and offers extensive configuration options. The charging controller supports options such as load and power management on company premises and parking lots.

AC charging controller with extended functions

EV Charge Control Advanced Plus charging controller  

EV Charge Control Advanced Plus charging controller

EV Charge Control Advanced Plus combines all relevant control, communication, and monitoring functions in one compact housing. This makes setting up your wall box or charging station particularly easy. Along with AC charging in accordance with IEC 61851-1, the controller features DC residual current monitoring, an automatic connector release mechanism for voltage failure events, and a convenient user authorization system via RFID. As an option, the controller is also available with an integrated 3G modem and OCPP interface to ensure effortless connection to backend systems.

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

Service


Setting up a simple AC charging station

From the installation to the operational charging station.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close