Product list Riveting tools

Filter

16 Results

Tool - UNIFOX-RVT P 6 - 1212509

Rivet setting tool, for use with RVT-PA 6 plastic body-bound rivets

Blind rivet - RVT-AL/ST 4/14 - 3240517

Blind rivets, Ø 4.0 mm, 14 mm sleeve length, aluminum sleeve, zinc-plated steel pin, flat head, standard version similar to DIN 7337 A, also for UW/RW/PW 25

Fastening clip - RVT-PA 4 - 3240498

Plastic body-bound rivet, for hole diameter of 4 mm and a material thickness of 1.5 ... 6 mm

Blind rivet - RVT-AL/ST 3/10 - 3240506

Blind rivets, Ø 3.0 mm, 10 mm sleeve length, aluminum sleeve, zinc-plated steel pin, flat head, standard version similar to DIN 7337 A

Blind rivet - RVT-AL/ST 3,2/12 - 3240512

Blind rivets, Ø 3.2 mm, 12 mm sleeve length, aluminum sleeve, zinc-plated steel pin, flat head, standard version similar to DIN 7337 A

Replacement clamping part - UNIFOX-RVT M/BIT 2,4L - 1212477

Nosepiece, specially designed for RVT-AL/ST 2,4L/... rivets, for fixing UW/RW/PW 4...

Blind rivet - RVT-AL/ST 4,8/8 - 3240519

Blind rivets, Ø 4.8 mm, 8 mm sleeve length, aluminum sleeve, zinc-plated steel pin, flat head, standard version similar to DIN 7337 A

Blind rivet - RVT-AL/ST 3,2/10 - 3240511

Blind rivets, Ø 3.2 mm, 10 mm sleeve length, aluminum sleeve, zinc-plated steel pin, flat head, standard version similar to DIN 7337 A

Blind rivet - RVT-AL/ST 2,4L/8 - 3240548

Blind rivets, Ø 2.4 mm, 8 mm sleeve length, aluminum sleeve, zinc-plated steel pin, special version with extended pin for fixing UW/RW/PW 4... (the UNIFOX-RVT M/BIT 2,4L nosepiece is required for processing)

Blind rivet - RVT-AL/ST 4,8/16 - 3240522

Blind rivets, Ø 4.8 mm, 16 mm sleeve length, aluminum sleeve, zinc-plated steel pin, flat head, standard version similar to DIN 7337 A

16 Results

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495