Product list Neutral busbars

Filter

4 Results

Neutral busbar - NLS-CU 3/10 SN 1000MM - 0402174

Neutral busbar, width: 10 mm, height: 3 mm, DIN VDE 0611-4: 1991-02, material: Copper, tin-plated, length: 1000 mm, color: silver

Neutral busbar - NLS-CU 3/10 SN 2000MM - 0402006

Neutral busbar, width: 10 mm, height: 3 mm, DIN VDE 0611-4: 1991-02, material: Copper, tin-plated, length: 2000 mm, color: silver

Neutral busbar - NLS-CU 6/ 6 SN 1000MM - 0402161

Neutral busbar, width: 6 mm, height: 6 mm, material: Copper, tin-plated, length: 1000 mm, color: silver

Equipotential busbar - S-FS (2,8X0,8) - 3191699

Potential busbar, with slotted 6.3/2.8 mm flat connectors, max. 40 A, brass, tin-plated, length: 1 m

4 Results