Product list Membrane keypads

Filter

8 Results

facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=]
new

Accessories - KP HCS C-MIN-P K12 C3 P9 - 2203566

Membrane keypad, self-adhesive, silver conduction technology, 12 keys, embossed, 3 colors, connection cable: 100.5 mm, with crimp female connector RM 2.54 mm, operating temperature -20 °C ... 70 °C

new

Accessories - KP HCS T-MIC K12 C3 P9 - 2203567

Membrane keypad, self-adhesive, silver conduction technology, 12 keys, embossed, 3 colors, connection cable: 88.5 mm, with crimp female connector RM 2.54 mm, operating temperature -20 °C ... 70 °C

new

Accessories - KP HCS C-MED K16 C3 P8 - 2203568

Membrane keypad, self-adhesive, silver conduction technology, 16 keys, embossed, 3 colors, connection cable: 62 mm, with crimp female connector RM 2.54 mm, operating temperature -20 °C ... 70 °C

new

Accessories - KP HCS T-MIN K21 C3 P14 - 2203569

Membrane keypad, self-adhesive, silver conduction technology, 21 keys, embossed, 3 colors, connection cable: 59 mm, with crimp female connector RM 2.54 mm, operating temperature -20 °C ... 70 °C

Accessories - KP HCS T-MED K28 C4 P13 - 2203570

Membrane keypad, self-adhesive, silver conduction technology, 28 keys, embossed, 4 colors, connection cable: 124 mm, with crimp female connector RM 2.54 mm, operating temperature -20 °C ... 70 °C

Accessories - KP HCS T-MAX K45 C4 P16 - 2203571

Membrane keypad, self-adhesive, silver conduction technology, 45 keys, embossed, 4 colors, connection cable: 77 mm, with crimp female connector RM 2.54 mm, operating temperature -20 °C ... 70 °C

new

Accessories - KP DCS 4,8-6,4 K6 C4 P7 - 2203572

Membrane keypad, self-adhesive, silver conduction technology, 6 keys, embossed, 4 colors, connection cable: 50 mm, with crimp female connector RM 2.54 mm, operating temperature -20 °C ... 70 °C

Accessories - KP HC-ALU 100 K4 C4 P6 - 2203574

Membrane keypad, self-adhesive, copper conduction technology, 4 keys, embossed, 4 colors, connection cable: 47.3 mm, RM 1.0 mm, operating temperature -20°C ... 70°C

8 Results