Product list Accessories for the US market

Filter

14 Results

Antenna splitter - RAD-SPL-2-N/N - 2702293

2-way distributor for antenna signals (antenna splitter), type N connector (female) on the two upper ends and type N (female) on the lower end

Adapter - RAD-ADP-N/F-N/F - 2867843

Antenna adapter for control cabinet feed-through, frequency range: 0.3 GHz ... 6 GHz, degree of protection: IP65, connection: 2 x N (female)

Adapter - RAD-ADP-N/M-SMA/F - 2917036

Antenna adapter, frequency range: 0.3 GHz ... 6 GHz, connection: N (male) -> SMA (female)

Adapter - RAD-ADP-RSMA/F-SMA/F - 2884538

Antenna adapter, frequency range: 0.3 GHz ... 6 GHz, connection: RSMA (male) -> SMA (female)

Adapter - RAD-ADP-SMA/F-SMA/F - 2884541

Antenna adapter for control cabinet feed-through, frequency range: 0.3 GHz ... 6 GHz, connection: 2 x SMA (female)

Adapter - RAD-ADP-SMA/F-SMA/M-90 - 2917324

Antenna adapter, frequency range: 0.3 GHz ... 6 GHz, connection: SMA (female) -> SMA (male), angled 90°

Antenna cable - RAD-CON-MCX-MCX-SS - 2867607

Adapter cable, 30 cm, MCX(m) to MCX (m)

Antenna cable - RAD-CON-MCX-RPSMA-EX - 2885621

Barrier for antenna installation in Ex Class I, Div. 1 and 2; 76 cm; Type RSMA (male) to MCX (male); UL listing

Resistor - RAD-CON-MCX-DLOAD - 5605899

50 Ω RF load for RAD-ISM-900-..., MCX(M) connection

Mounting material - RAD-ANT-VAN-MKT - 2885870

Mounting material for wall mounting of OMNI omnidirectional antenna with protection against vandals

14 Results

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close