Product list Accessories

Filter

5 Results

DIN rail adapter - PACT MCR-RA - 2277598

Adapter for mounting on DIN rails.

Mounting material - PACT-FAST-MNT-W13-L40 - 2276612

The transformer quick-action mechanism enables the lightning-fast mounting of PACT current transformers on the power rail. The installation can be completed easily by hand without the use of tools. Fixing pins: 40 mm, holding latches: 13 mm

Mounting material - PACT-FAST-MNT-W13-L65 - 2276625

The transformer quick-action mechanism enables the lightning-fast mounting of PACT current transformers on the power rail. The installation can be completed easily by hand without the use of tools. Fixing pins: 65 mm, holding latches: 13 mm

Mounting material - PACT-FAST-MNT-W16-L40 - 2276638

The transformer quick-action mechanism enables the lightning-fast mounting of PACT current transformers on the power rail. The installation can be completed easily by hand without the use of tools. Fixing pins: 40 mm, holding latches: 16 mm

Mounting material - PACT-FAST-MNT-W16-L65 - 2276641

The transformer quick-action mechanism enables the lightning-fast mounting of PACT current transformers on the power rail. The installation can be completed easily by hand without the use of tools. Fixing pins: 65 mm, holding latches: 16 mm

5 Results
 

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495