News Overview

Front adapters for signal and power wiring

05.05.2014

Universal front adapters for SIMATIC® S7-300  

Quick and easy module wiring

The new universal front adapters enable you to quickly wire modules to the SIMATIC® S7-300 controller.

The adapter versions for signal and power wiring are not only suitable for applications with high voltages and currents, they are also suitable for small and analog switching signals. They are used for a switching capacity of up to 250 V AC/DC and 6 A. The adapter can be connected to the terminal block quickly and error-free, thanks to the use of plug-in components. In order to use the full scope of functions of a modular terminal block, the connection to the CLIPLINE complete modular terminal block range is on the field side. In addition, the encapsulated housing with touch-proof design enables safe handling.


PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495