News Overview

Space-saving micro terminal blocks with Push-in connection

26.06.2017

MP 1,5 micro terminal blocks  

Space-saving micro terminal blocks with Push-in connection

For convenient wiring in a confined space and variable mounting options, Phoenix Contact offers the new MP 1,5 micro terminal blocks with Push-in connection technology for the small NS 15 DIN rail.

This therefore accommodates the increasing miniaturization in machine building and switchgear and control cabinet manufacturing. The connection capacity is 0.14 mm² to 1.5 mm². Designed in accordance with standard DIN EN 60998-1/VDE 0613-1, the compact MPI potential distribution blocks, which do not require a DIN rail, are specifically intended for building installation. With their test openings, the micro terminal blocks provide a testing option at every terminal point. Furthermore, you can mark every terminal point using self-adhesive marker strips, thereby ensuring that your wiring is clear.