News Overview

Reliable box and panel PCs for high-end applications

27.02.2017

VL2 9000 industrial PCs  

Powerful industrial PCs with Intel® Core™ i7 Skylake processors

High system availability with an attractive design: Valueline box and panel PCs now include a performance class for high-end applications, providing the ideal solution for state-of-the-art operating concepts.

Equipped with the new Intel® Core™ i7 (Skylake) processors, comprehensive functions, and featuring an attractive design, the VL2 9000 product range offers a tailor-made IPC solution for applications with high requirements. The new Valueline generation is a durable solution for using industrial computers directly on site. Therefore, all key components are equipped with maintenance-friendly access points. The device can be extended by means of a PCI/PCIe slot. Data security is increased, thanks to two mass storage devices and RAID support. The Intel® Core™ i7-6822EQ processor is now available for applications with high performance requirements. The user can also choose between different display sizes from 15.6 to 21.5 inches. As a result of the modular production process, the Valueline IPCs impress even in the case of individual configurations thanks to short delivery times and a good price/performance ratio. Furthermore, the product range is characterized by high flexibility and system availability. The industrial PCs can therefore be used to easily and cost-effectively implement automation concepts in accordance with the forward-looking Industrie 4.0 project.