News Overview

New variants of the electronic circuit breakers

29.10.2018

PTCB bridged with CLIPLINE complete terminal blocks  

PTCB bridged with CLIPLINE complete terminal blocks

Two new variants are being added to the single-channel electronic circuit breakers. The new products have permanently set nominal currents of 1 and 8 A.

Thus, the family now comprises six devices with fixed nominal current values (1, 2, 3, 4, 6 and 8 A). In addition, there are also variants with adjustable nominal current values between 1-3 A, 1-4 A and 1-8 A. The products can be adjusted in 1 A increments.

At an overall width of only 6 mm, the PTCB single-channel device circuit breakers take up very little space. You benefit from reliable protection which takes up very little space. Thanks to the possibility of bridging to the CLIPLINE complete terminal block system, you can quickly implement simple potential distribution with the new devices as well. You can use standard terminal blocks and accessories, and you do not have to qualify any new materials. Adding to your existing applications becomes quick and easy.


PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495