News Overview

Pre-printed, self-adhesive labels for circuit marking

21.08.2019

Self-adhesive warning and hazard label  

Pre-printed color plant labels for plant marking

Phoenix Contact offers a wide range of labels which meet the legal requirements for correct plant marking.

The new self-adhesive warning and hazard labels allow you to create custom circuit markings. You receive the pre-printed color labels as material off the roll. The labels are made of a soft, highly flexible PVC film that molds itself to uneven surfaces and adheres reliably over the long term. In combination with high-quality ink ribbons, markings are produced that stand up to harsh industrial conditions.

This durability applies when using solvents as well. The self-adhesive labels are suitable for use both indoors and outdoors, at ambient temperatures from -40°C to +90°C. All thermal transfer roll printers from Phoenix Contact use this material.


PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

More Information

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close