News Overview

Electronics housings for embedded systems

17.02.2017

Electronics housings for embedded systems  

Electronics housings for embedded systems

Phoenix Contact presents new electronics housings specially designed for embedded systems.

Thanks to the removable side panels, the UCS universal electronics housings enable modular electronic solutions to be developed in the heights 47 mm and 67 mm. The housings with IP40 protection provide individual and standard PCBs with reliable protection against foreign bodies. The design-oriented housings can be used as desktop, wall or DIN rail housings. The electronics housings are made of polycarbonate (UL V0) and are suitable for a wide range of temperatures from -40°C to +85°C. The modular design with freely combinable housing parts reduces your logistics outlay and enables easy integration of individual interfaces for signal, data, and power transmission.


PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495