News Overview

Powerful technology in an attractive design

17.07.2015

Panel PC from the Embeddedline 2 range  

Multi-touch-capable panel PCs with powerful Baytrail processors

For challenging process visualization tasks, Phoenix Contact now offers panel PCs from the Embeddedline 2 range.

The new devices combine a challenging design with powerful technology. Equipped with four-core processors from the Intel Atom E3845 series (Baytrail) and the Intel HD Graphics graphics processor, they make a powerful platform for applications in process visualization. The industrial PCs excel thanks to LED technology and multi-touch operation. They are available in various display sizes from 7" to 18.5". When installing the devices in a control cabinet door, the front with IP65 protection ensures reliable operation even in dusty, harsh environments. The low current consumption and completely fanless design ensure energy-efficient, durable, and easy-to-maintain operation and monitoring.


PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495