News Overview

High-current feed-through terminal block with new T-LOX connection technology

09.11.2015

TW 50 high-current feed-through terminal block  

TW 50 high-current feed-through terminal block

The new TW 50 high-current feed-through terminal block from Phoenix Contact provides a reliable and convenient conductor connection, with the new T-LOX connection technology, applying the toggle lever principle.

The conductors with cross sections of 16 to 50 mm² are thereby easily swiveled in from above. Thanks to the easy means of swinging the terminal block shut, the conductor is safely contacted using a standard screwdriver. Currents up to 150 A and voltages up to 1000 V can be transmitted. For wiring within the device, the panel feed-through terminal block comes with a conductor connection for standard ring cable lugs by default. It can also be integrated into cost-effective and space-saving connections, via the busbars available in the device. The terminal block can be easily mounted on the housing using a reversible wedge. In doing so, wall thicknesses from 1 to 5 mm can be compensated for.


PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close