News Overview

Extension module for IFS-compatible devices

06.04.2016

Digital extension module  

Extension module with additional digital inputs/outputs

The new EM-D-8/4-24DC-IFS digital extension module lets you process several field signals in complex applications with Interface-System (IFS) by providing additional digital inputs and outputs.

The device has eight digital inputs and four digital outputs. For communication with other IFS-compatible devices, such as the hybrid motor starters and motor managers, the extension module is integrated into the bus with the respective gateway as a slave. This is quick and easy using the DIN rail connector. The IFS-CONF PC software is used to set device parameters. As well as assignment of process data, the software also creates status indicators for inputs and outputs.


PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close