News Overview

Heavy-duty connectors for confined spaces

18.05.2016

HEAVYCON EVO heavy-duty connectors  

B6-TWIN housing and B16 and B24 in low-profile design

The heavy-duty HEAVYCON EVO connectors from Phoenix Contact feature our patented EVO-Lock system.

Giving you greater flexibility on site for adjusting the cable outlet direction. The EVO series now includes the new low-profile sleeve housing in sizes B16 and B24 and a B6-TWIN housing with two flexible cable outlets and a lever locking system. These new products are ideal for use in confined spaces. They are made of robust high-performance plastic with impact resistance IK09 and degree of protection IP66. They are also industry-standard-compatible and can be combined with all standard commercial aluminum housings. As well as the new B6-TWIN housing the product range also includes TWIN housings in sizes B10 to B24 with lateral lever lock. A great advantage of the EVO series is reduced storage costs thanks to the 75% reduction in housing size. This is because the cable glands with bayonet interlocking allow both a lateral and a direct cable outlet direction with one housing.


PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

More Information