News Overview

Compact terminal blocks for building installation

18.07.2017

Push-in installation terminal blocks  

Compact terminal blocks for building installation for 16 mm² conductors

You can use the new PTI 16/S Push-in installation terminal blocks from Phoenix Contact to wire building installations easily and without tools in a confined space.

The space-saving terminal blocks with a terminal block width of just 10.2 mm are compatible with all installation terminal blocks from Phoenix Contact and extend the product range for conductors up to 16 mm². The double function shaft ensures easy potential distribution and features a 2.3 mm testing option. The neutral conductor is disconnected using a screw-free disconnect slide which latches in position. The PTI installation terminal blocks also offer all the features of the CLIPLINE complete terminal block system. These include the large-surface marking of all terminal points as well as standardized plug-in bridge and test accessories.


PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close