News Overview

Radioline – 900 MHz outdoor box

08.02.2019

Radioline, Trusted Wireless, 900 MHz, outdoor box, RAD-900-DAIO6, 2702877  

Radioline – 900 MHz outdoor box

Radioline is the wireless system for large systems and networks. Phoenix Contact is extending this wireless product range to include a 900 MHz outdoor box featuring an integrated I/O module with digital and analog inputs and outputs.

The NEMA 4X housing is designed for direct installation outdoors. Due to a wide-range input from 10.8 to 240 V AC/DC, supply via batteries or solar panels is possible.

The outdoor box uses the license-free 900 MHz frequency band with a maximum transmission power of 1 W and Trusted Wireless technology from Phoenix Contact. It enables easy I/O signal transmission, especially in outdoor applications. The wireless system is a simple and reliable solution for applications that are not time-critical, where signals must be transmitted over large distances of up to 32 km (with line of sight). A special feature is I/O mapping, which distributes the signals in the system without programming.