News Overview

Easy handling with the new industrial relay system

08.04.2013

RIFLINE complete industrial relay system  

RIFLINE complete industrial relay system with push-in connection technology

RIFLINE complete is our new industrial relay system. Use this product range to implement all standard relay applications. System handling is particularly easy thanks to push-in technology and other features.

The relay system differs from other product ranges with regard to its functionality, handling, range of products, and quality. The modules range from narrow 6.2 mm coupling relays to a replacement for small power contactors. The most powerful relay can switch voltages up to 400 V. The relay system with universal plug-in design supports high machine and system availability. The relays can be replaced quickly during maintenance work.

 

Easy wiring and functional extension
RIFLINE complete is based on well-established push-in technology from Phoenix Contact. This technology enables quick, tool-free wiring via direct insertion of solid conductors. Use bridging items from the CLIPLINE complete modular terminal block range for really easy potential distribution. Some relay modules from the range can also be extended with a plug-in timer module to create a timer relay. The plug-in module offers four time ranges and three time functions.

 

Our video tutorial shows you how it works
In the video in the right-hand column, you'll discover more about the following:

  • The complete relay range
  • Easy potential distribution
  • Easy extension to create a timer relay

 


PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

More Information

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close