News Overview

Cable entry system for quick mounting of non-assembled cables

20.10.2015

CES Multigates  

CES Multigates are metal-reinforced cable entry plates.

In addition to the CES frame for pre-assembled cables, Phoenix Contact now offers a solution for cables without connector: the CES Multigates.

The new metal-reinforced cable entry plates enable quick, inexpensive, and space-saving insertion of non-assembled cables through the wall. Up to 37 cables can be reliably installed. Thanks to the double membrane seal, IP 66/67 protection, and the operating temperature range from -40°C to +100°C, the cable entry plates can also be used outside. Furthermore, they are listed according to UL 94 V-0 and they are oil-resistant. They are therefore also suitable for robust applications. The cable entry system can be used for cables with a diameter of 5 to 60 mm. Various models with different cable assemblies ensure that the right combination of cables is quickly installed, and time and space is saved. In conjunction with module plates, the cable entry plates are mounted directly on the base of the control cabinet.