News Overview

Robust power supply with 40 A for adverse ambient conditions

02.02.2017

TRIO POWER power supply with 40 A  

TRIO POWER: 40 A power supply for more power

The new versions from the TRIO POWER power supply range from Phoenix Contact provide a reliable supply for your loads, even in adverse ambient conditions.

Like its predecessor, the new 40 A device is very robust, both electrically and mechanically. High system availability is of the highest priority for all machines and systems. The TRIO POWER power supply therefore provides dynamic boost, which also starts heavy loads, with 60 A and thus 150 percent of the nominal current for five seconds. The robust design, with its high electric strength, high MTBF (Mean Time Between Failure) values of over 1 million hours, along with active function monitoring with DC OK LED and floating signal contact, ensures that all connected 24 V DC loads are reliably supplied. Tool-free wiring with Push-in connection saves time during installation. With an overall width of 110 mm, the three-phase 40 A device provides space in the control cabinet. The extensive temperature range of -25°C to 70°C guarantees a high level of flexibility in terms of deployment. Both the wide input voltage range from 320 to 575 V AC as well as the comprehensive approval package enable use worldwide.


PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close