News Overview

Robust RJ45 modules for industrial applications

25.01.2017

Robust RJ45 modules for industrial applications  

New RJ45 socket modules in a compact design.

Phoenix Contact is presenting new RJ45 socket modules, in a compact design, suitable for industrial applications.

Versions for DIN rail mounting as well as for integration into existing panel mounting frames allow use in a wide range of possible applications. The socket modules are suitable for use as coupler modules between two RJ45 connectors as well as for direct connection of solid and stranded conductors (AWG26 ... 24). All versions are suitable for 10GBASE-T applications, thereby enabling data rates of up to 10 Gbps over cabling distances of 55 meters in the case of coupling modules according to CAT6, up to 100 meters in the case of cable connection modules according to CAT6A.


PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495