News Overview

Compact patch bays for RJ45 modules

25.09.2017

Compact 19  

Compact 19" patch bays for RJ45

The new Phoenix Contact 19" patch bays feature a high packing density with up to 24 RJ45 connection modules on one rack unit.

They are therefore suitable for efficient data cabling in industrial and building automation. The patch bays in gray or black are designed for the connection of 10 Gbps modules. You can assemble the individually available CAT6A-compliant socket modules without special tools, simply latch them into the patch bays, and mark them individually via marking strips.