News Overview

Space-saving wiring up to 10 mm²

20.09.2016

UT three-level terminal block  

Space-saving three-level terminal block with screw connection

Wire conductors up to 10 mm² in a confined space with the new UT 6-3L three-level terminal block.

Thanks to the function shaft on each level, you can distribute up to three potentials in one terminal housing. The conductors are connected using the maintenance-free screw connection principle from Phoenix Contact. Individual marking of all terminal points ensures very clear arrangement of the wired terminal strip. You can wire power ratings up to 1000 V and 50 A with the new three-level terminal block. Since this terminal block also has all the system features of the CLIPLINE complete system, standard system accessories can be used. This therefore reduces your logistics costs.