News Overview

Robust panel mounting frames for RJ45 and SC-RJ

17.02.2017

Robust panel mounting frames for RJ45 and SC-RJ  

Robust panel mounting frames for RJ45 and SC-RJ

Phoenix Contact is extending its range of robust data connections with new device panel mounting frames.

The one-piece panel mounting frames from the push-pull ADVANCE series are made from die-cast zinc for the connection of RJ45 or SC-RJ connectors of the same series. Thanks to IP65/67 protection and continuous shield connection, the panel mounting frames are ideally suited to industrial use. With additional mounting accessories, you can easily adjust panel mounting frames to various conditions of use, such as deep housing sections or angled cable outlets.