News Overview

EMpro energy meters: new products and UL listing

27.06.2013

EMpro energy meters  

EMpro energy meters form the basis for energy management

EMpro energy meters are now UL listed and can therefore be used in the USA and Canada. In addition, two new pulse modules and a new 24 V energy meter are now available.

The network-capable EMpro energy meters detect and monitor the electrical characteristics of machines and systems. The new EMpro MA600-24DC device now offers a supply voltage range of 12 V DC to 48 V DC. Furthermore, there are two new plug-in pulse modules which can be used to extend the functionality of the energy meters: for the EMpro MA600 with two configurable pulse outputs, as well as for the EMpro MA400 with a configurable pulse or alarm output. The 230 V versions of the energy meters and the corresponding extension modules, with the exception of the temperature module, are listed in all cULus 61010-1. This means that they can also be used on the US and Canadian market without restrictions.

 


PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495