News Overview

New PCB connectors for modular electronics housings

24.02.2016

PSPT 2,5 PCB connectors  

PSPT 2,5 PCB connectors for modular electronics housings

Phoenix Contact is extending its range of PCB connectors for the modular electronics housings of the ME and ME-MAX series.

The PSPT 2,5 connectors offer a convenient Push-in connection and enable quick, tool-free control cabinet wiring, even in awkward installation situations. The product range is designed for currents up to 16 A (IEC) and voltages up to 250 V (IEC). They are ideal for connecting conductor cross sections of 0.2 to 2.5 mm². The connectors are available in two, three, and four-pos. versions for 5.0 mm pitch. The convenient push buttons with integrated test points reduce wiring time and simplify preventive maintenance. In connection with MSTBO 2,5 series headers, users can also establish touch-protected PCB connections and thereby make cabling the electronics housings safer once again.


PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close