News Overview

New DC/DC converters for the energy sector

11.09.2015

DC/DC converters from the QUINT POWER range  

The new DC/DC converters are ideally suited to the energy sector

The new DC/DC converters of the QUINT POWER product range from Phoenix Contact are particularly suited to applications in the energy sector.

With its wide-range input, the DC nominal input voltages from 60 to 72 V and 96 to 110 V is converted into electrically isolated, adjustable 24 V DC output voltage. In customer or works networks, an island manufacturing capability is typically made available by means of voltage levels of 60, 110 or 220 V DC as battery-buffered, redundant supply voltages. The wide-range devices cover input voltages of 42 to 96 and 67 to 154 V DC without any problems and are used in one-sided grounded networks with mid-point grounding. Thanks to the electrical isolation between the input and output voltage, independent supply systems can be established, and monitored in a preventative manner. All DC/DC converters, power supplies, and redundancy modules of the QUINT POWER product range support power boost, which continually supplies 1.25-fold nominal current.


PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close