News Overview

New power supplies for machine building

06.04.2015

TRIO POWER power supplies with push-in connection  

The new TRIO POWER generation: ideal for machine building

The new generation of the TRIO POWER range of power supplies from Phoenix Contact is specially designed for use in machine building. All functions and the space-saving design are tailored to the high requirements in this field.

The power supply units, which feature a robust electrical and mechanical design, ensure the reliable supply of all loads even under harsh ambient conditions. For high system availability of all machines and systems, the seven new power supply units offer a dynamic Power Boost, which starts even difficult loads with 150 percent of the nominal current for five seconds. The robust design with its high shock and vibration resistance and high electric strength, the high MTBF (Mean Time Between Failure) values of over 1 million hours, and the active function monitoring with DC OK LED and floating signal contact ensure the safe supply of all connected 24 V DC loads.