News Overview

Heavy-duty connectors for outdoor applications

15.08.2016

HEAVYCON ADVANCE outdoor enclosures  

Particularly suitable for outdoor use thanks to UV-resistant seals and a special powder coating

Use the HEAVYCON ADVANCE heavy-duty connectors from Phoenix Contact for particularly stringent requirements in aggressive environments such as the railway or chemical industry as well as offshore systems.

The new outdoor enclosures are made from corrosion-resistant, saltwater-resistant die-cast aluminum. A black powder coating provides additional protection against corrosion. The usual panel mounting base is not used with HEAVYCON ADVANCE. This creates very compact interfaces with a low height. They provide optimum space for cabling and save both assembly and material costs. The outdoor enclosures are available in sizes B6, B10, B16, and B24 with a high-profile and low-profile design. The UV-resistant Viton seal makes direct contact with the mounting surface. HEAVYCON ADVANCE Outdoor features IP68/IP69K degree of protection. Thanks to the screw locking, the interface is securely closed and cannot be opened by unauthorized persons, as is the case with a locking latch.


PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495