Electronic housing - ME 22,5 OT-MSTBO KMGY S65 - 2853187

No picture available

Component housing, Upper part, color: light gray, width: 22.5 mm, height: 38.5 mm

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • When a device is unplugged from the system as a whole, the signal chain is not interrupted– Supply via standard MINI COMBICON plug
  • Gold contacts for data transmission and power supply (125 V, 8 A)
  • ME...TBUS connector with 5 parallel contacts can be snapped onto DIN rails to save space

Key Commercial Data

Orderkey 2853187
Packing unit 10 pc
Sales key ACHAAD -
Minimum order quantity 10 pc
GTIN 4017918423926
Weight per Piece (excluding packing) 9.820 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close