Lightning/surge arrester type 1/2 - VAL-MS-AR-T1/T2 75 - 2801491

The VAL-MS-AR T1/T2 75 is a high-capacity SPD for Type 1 lightning as well as Type 2 switching surge currents, ideal for applications with both high load currents and high surge risk.
VAL-MS BE-AR base provides a disconnect that separates the field wire from the protected mode for field diagnosis. Independent input and output terminals on the same side with ground terminals on the opposite end. All terminals are high-current screw clamping for stripped or ferruled, solid or stranded wires.



Technical data



Your advantages

  • Versions with and without floating remote indication contact
  • Separate field and house wire termination.
  • Tool-free field wire disconnect and test point.
  • IP20 touch safe when connected.
  • T1/T2 plugs provide lightning and surge current class protection.

Key Commercial Data

Orderkey 2801491
Packing unit 10 pc
Sales key CL1151 -
Catalog page Page 47 (C_6_2015)
GTIN 4046356879507
Weight per Piece (excluding packing) 222.222 g


Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.