I/O module - NI-AXL F DI32/1 2H - 2702741

The figure shows a comparable item from Phoenix Contact

Remote I/O, Digital input module, Digital inputs: 32, 24 V DC, connection method: 1-wire, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Remote I/O connectors

Price:

Overview

Technical data

Downloads

Your advantages

  • 32 digital inputs according to EN 61131-2 type 1 and type 3
  • Connection of sensors in single-wire technology
  • Filter times can be adjusted in three increments: < 100 µs, 1000 µs or 3000 µs
  • Device rating plate stored
  • Diagnostic and status indicators

Key Commercial Data

Orderkey 2702741
Packing unit 1 pc
Sales key DNI23X -
Minimum order quantity 50 pc
GTIN 4055626343587
Weight per Piece (excluding packing) 159.000 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close