I/O module - R-AXL F AI2 AO2 1H - 2702427

No picture available

IndraControl S20, Analog I/O module, Analog inputs: 2, 0 V ... 5 V, -5 V ... 5 V, 0 V ... 10 V, -10 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, connection method: 2-wire (shielded), Analog outputs: 2, 0 V ... 5 V, -5 V ... 5 V, 0 V ... 10 V, -10 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, connection method: 2-wire (shielded, twisted pair), transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and S20 connectors

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • 2 analog differential input channels
  • Connection of sensors in 2-wire technology
  • Current ranges: 0 mA ... 20 mA, 4 mA ... 20 mA, ±20 mA
  • Voltage ranges: 0 V ... 10 V, ±10 V, 0 V ... 5 V, ±5 V
  • 2 analog outputs
  • Connection of actuators in 2-wire technology
  • Current ranges: 0 mA ... 20 mA, 4 mA ... 20 mA, ±20 mA
  • Voltage ranges: 0 V ... 10 V, ±10 V, 0 V ... 5 V, ±5 V
  • Process data update < 150 µs
  • Device rating plate stored
  • Diagnostic and status indicators

Key Commercial Data

Orderkey 2702427
Packing unit 1 pc
Sales key DNI24X -
GTIN 4055626186658
Weight per Piece (excluding packing) 194.040 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close