I/O module - R-AXL F DI8/1 DO8/1 1H - 2702251

The figure shows the standard item

IndraControl S20, Digital I/O module, Digital inputs: 8, 24 V DC, connection method: 1-wire, Digital outputs: 8, 24 V DC, 500 mA, connection method: 1-wire, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and S20 connectors

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • 8 digital inputs
  • 24 V DC, 2.4 mA
  • Connection of sensors in single-wire technology
  • Filter times can be adjusted in three increments: < 100 µs, 1000 µs or 3000 µs
  • Maximum input frequency: 5 kHz
  • 8 digital outputs
  • 24 V DC, 500 mA
  • Connection of actuators in single-wire technology
  • Minimum update time of < 100 μs
  • Device rating plate stored
  • Diagnostic and status indicators

Key Commercial Data

Orderkey 2702251
Packing unit 1 pc
Sales key DNI23X -
GTIN 4055626078878
Weight per Piece (excluding packing) 184.700 g
Country of origin DE (Germany)

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close