Bus coupler - IL CAN BK-TC-XC-PAC - 2702130

The figure shows the standard item

Inline, Bus coupler, CANopen®, TWIN COMBICON, Extreme conditions version, transmission speed in the local bus 500 kbps, degree of protection IP20, including network connector, Inline connector, and marking field

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The CANopen® fieldbus coupler enables the flexible INTERBUS Inline automation kit to be operated in CANopen® networks as well. The fieldbus coupler allows an INTERBUS Inline station to be inserted at any point in a CANopen® network. The fieldbus coupler is a slave in the CANopen® network and a master in the lower-level INTERBUS Inline local bus.
The address of the CANopen® slave can easily be set via DIP switches from outside. The CANopen® network is connected via a Twin Combicon plug. The operating voltage for the fieldbus coupler and the electronics can be fed using a separate power plug.
For the CANopen® project planning, a regularly updated EDS file (Electronica Data Sheet) is provided in the Product Information Service (see below). The CANopen® fieldbus coupler supports the proven INTERBUS Inline diagnostics as well as the typical diagnostics objects for CANopen®. Local LEDs enable precise diagnostics.
Please note the following when you configure the system:
The total logic current of all terminals connected to a CANopen® network must not exceed the maximum permissible total current of 2 A. Therefore, depending on your configuration, the number of terminal blocks that you can connect may be less than 63.

Your advantages

  • Slave function in CANopen® network
  • Address can be set via DIP switches
  • CANopen® connection via TWIN-COMBICON plug
  • 63 terminals can be connected
  • Diagnostic and status indicators
  • Can be used under extreme ambient conditions
  • Coated PCBs
  • Extended temperature range T2 (-40°C ... +55°C)
Logo

Key Commercial Data

Orderkey 2702130
Packing unit 1 pc
Sales key DNI113 -
Catalog page Page 170 (C_8_2015)
GTIN 4046356981828
Weight per Piece (excluding packing) 326.000 g

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close